Manufacturer part number: 4191120
Brand: MAHR
Price: 1,315.00 €
Delivery time: 9 Days
Measuring range: 6 - 8
Error limit_µm: 4 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4191120
Data interface | Digimatic; Opto RS-232C; USB | Energy supply | Battery life approx. 2 years | IP protection category | IP 52 |
---|---|---|---|---|---|
Package contains | basic units 44 EWg; measuring head 44 Ak; instruction manual; battery; case | Resolution mm/inch | 0.001 / .00005" | Height of digits(mm) | 8.5 |
Standard | DIN 863-4 |
This page is Digital self-centering inside micrometer Micromar 44 EWR, part number 4191120.
You can find the detail information about specifications and dimensions on part number 4191120.
Part Number |
---|
4191033KAL |
4191034 |
4191034KAL |
4191120KAL |
4191121 |
4191121DKS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Measuring range | Error limit_µm (µm) |
---|---|---|---|---|---|---|
1,579.00 € | 1 | 7 Days | 85 - 100 | 5 | ||
1,870.00 € | 1 | 9 Days | 100 - 125 | 6 | ||
1,900.24 € | 1 | 7 Days | 100 - 125 | 6 | ||
1,335.10 € | 1 | 7 Days | 6 - 8 | 4 | ||
1,315.00 € | 1 | 9 Days | 8 - 10 | 4 | ||
1,340.74 € | 1 | 42 Days | 8 - 10 | 4 |