Digital Micrometer Micromar 40 EWR-V (4157045)

Digital Micrometer Micromar 40 EWR-V 4157045

Product Details:

Manufacturer part number: 4157045

Brand: MAHR

Price: 771.00

Delivery time: 7 Days


Technical Data:

Energy supply: Battery life approx. 2 years

Measuring range: 0 - 25

Incl. accessories: -

Error limit_µm: 4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4157045

Part Number
4157045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Energy supply Measuring range Incl. accessories Error limit_µm
(µm)

771.00 €

1 7 Days Battery life approx. 2 years0 - 25-4

Loading...

  1. 1

Basic information

Data interface MarConnect (bidirectional); USB; Digimatic Spindle diameter_mm(mm) 6.5 IP protection category IP 65
Package contains instruction manual; battery; case Resolution mm/inch 0.001 / .00005" Height of digits(mm) 10
Part feature Distance; Outside diameter; Thread Standard DIN 863-3 Spindle thread pitch_mm(mm) 5

This page is Digital Micrometer Micromar 40 EWR-V, part number 4157045.
You can find the detail information about specifications and dimensions on part number 4157045.

Variation of this product

Part Number
4157045KAL
4157046
4157047
4157048
4157050
4157050DKS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Energy supply Measuring range Incl. accessories Error limit_µm
(µm)

805.00 €

1 7 Days Battery life approx. 2 years0 - 25-4

957.00 €

1 7 Days Battery life approx. 2 years25 - 50-4

984.00 €

1 7 Days Battery life approx. 2 years50 - 75-5

1,035.00 €

1 7 Days Battery life approx. 2 years75 - 100-5

1,215.00 €

1 7 Days Battery life approx. 3 years0 - 25true4

1,261.24 €

1 42 Days Battery life approx. 3 years0 - 25true4

Tech Support