Manufacturer part number: 4180000
Brand: MAHR
Price: 404.00 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4180000
Spindle diameter_mm(mm) | 4 | Readings_mm(mm) | 0.01 | Package contains | extensions 25 mm and 50 mm; case |
---|---|---|---|---|---|
Measuring range | 0 - 100 | Standard | Factory standard | Spindle thread pitch_mm(mm) | 0.5 |
Error limit_µm(µm) | 5 |
This page is Depth micrometer Micromar 45 T, part number 4180000.
You can find the detail information about specifications and dimensions on part number 4180000.
Part Number |
---|
4180000KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
448.24 € | 1 | 7 Days |