Digital Micrometer Micromar 40 EWRi-S (4157142KAL)

Digital Micrometer Micromar 40 EWRi-S 4157142KAL

Product Details:

Manufacturer part number: 4157142KAL

Brand: MAHR

Price: 1,011.50

Delivery time: 7 Days


Technical Data:

Measuring range: 25 - 50

Error limit_µm: 4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4157142KAL

Part Number
4157142KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Error limit_µm
(µm)

1,011.50 €

1 7 Days 25 - 504

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 2 years Spindle diameter_mm(mm) 6.5
IP protection category IP 65 Package contains instruction manual; battery; setting standard (measuring range of 25-50 mm); case Resolution mm/inch 0.001 / .00005"
Height of digits(mm) 10 Standard DIN 863-3 Spindle thread pitch_mm(mm) 5

This page is Digital Micrometer Micromar 40 EWRi-S, part number 4157142KAL.
You can find the detail information about specifications and dimensions on part number 4157142KAL.

Variation of this product

Part Number
4157141KAL
4157142
4157142DKS
4157143
4157143DKS
4157143KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring range Error limit_µm
(µm)

808.60 €

1 7 Days 0 - 254

984.00 €

1 9 Days 25 - 504

1,024.24 €

1 42 Days 25 - 504

1,010.00 €

1 7 Days 50 - 755

1,050.24 €

1 42 Days 50 - 755

1,037.50 €

1 7 Days 50 - 755

Tech Support