44 Av Extensions (4190092)

44 Av Extensions 4190092

Product Details:

Manufacturer part number: 4190092

Brand: MAHR

Price: 121.00

Delivery time: 7 Days


Technical Data:

Type of thread: M12x1

Measuring_range_end_mm: 30 mm

Measuring_range_beginning_mm: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4190092

Part Number
4190092
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of thread Measuring_range_end_mm
(mm)
Measuring_range_beginning_mm
(mm)

121.00 €

1 7 Days M12x13020

Loading...

  1. 1

This page is 44 Av Extensions, part number 4190092.
You can find the detail information about specifications and dimensions on part number 4190092.

Variation of this product

Part Number
4190090
4190091
4190093
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of thread Measuring_range_end_mm
(mm)
Measuring_range_beginning_mm
(mm)

108.50 €

1 7 Days M5x0.5126

115.00 €

1 7 Days M5x0.52012

145.00 €

1 7 Days M12x120030

Tech Support