Manufacturer part number: 4157121
Brand: MAHR
Price: 489.00 €
Delivery time: 7 Days
Parallel error in µm: 2 µm
Measuring range: 25 - 50
Error limit_µm: 2 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4157121
Data interface | Integrated wireless | Energy supply | Battery life approx. 2 years (approx. 0.5 in wireless mode) | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Flatness in µm(µm) | 0.6 | Package contains | instruction manual; battery; setting standard (measuring range of 25-50 mm); case |
Resolution mm/inch | 0.001 / .00005" | Height of digits(mm) | 10 | Part feature | Outside diameter; Distance |
Standard | Factory standard | Spindle thread pitch_mm(mm) | 5 |
This page is Digital Micrometer Micromar 40 EWRi-L, part number 4157121.
You can find the detail information about specifications and dimensions on part number 4157121.
Part Number |
---|
4157120 |
4157120DKS |
4157120KAL |
4157121DKS |
4157121KAL |
4157122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Parallel error in µm (µm) | Measuring range | Error limit_µm (µm) |
---|---|---|---|---|---|---|---|
429.00 € | 1 | 7 Days | 2 | 0 - 25 | 2 | ||
450.50 € | 1 | 42 Days | 2 | 0 - 25 | 2 | ||
445.60 € | 1 | 7 Days | 2 | 0 - 25 | 2 | ||
529.24 € | 1 | 42 Days | 2 | 25 - 50 | 2 | ||
516.50 € | 1 | 7 Days | 2 | 25 - 50 | 2 | ||
612.00 € | 1 | 7 Days | 3 | 50 - 75 | 3 |