Manufacturer part number: 4157022
Brand: MAHR
Price: 597.00 €
Delivery time: 7 Days
Parallel error in µm: 3 µm
Measuring range: 50 - 75
Error limit_µm: 3 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4157022
Data interface | MarConnect (bidirectional); USB; Digimatic | Energy supply | Battery life approx. 2 years | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Flatness in µm(µm) | 0.6 | Package contains | battery; instruction manual; setting standard (measuring range of 25-50 mm); case |
Resolution mm/inch | 0.001 / .00005" | Height of digits(mm) | 10 | Part feature | Outside diameter; Distance |
Standard | Factory standard | Spindle thread pitch_mm(mm) | 5 |
This page is Digital Micrometer Micromar 40 EWR-L, part number 4157022.
You can find the detail information about specifications and dimensions on part number 4157022.
Part Number |
---|
4157021 |
4157021DKS |
4157021KAL |
4157022DKS |
4157022KAL |
4157023 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Parallel error in µm (µm) | Measuring range | Error limit_µm (µm) |
---|---|---|---|---|---|---|---|
476.00 € | 1 | 7 Days | 2 | 25 - 50 | 2 | ||
516.24 € | 1 | 42 Days | 2 | 25 - 50 | 2 | ||
503.50 € | 1 | 7 Days | 2 | 25 - 50 | 2 | ||
637.24 € | 1 | 42 Days | 3 | 50 - 75 | 3 | ||
624.50 € | 1 | 7 Days | 3 | 50 - 75 | 3 | ||
648.00 € | 1 | 7 Days | 3 | 75 - 100 | 3 |