Self-centering measuring pistol Micromar 844 AS (4487762)

Self-centering measuring pistol Micromar 844 AS 4487762

Product Details:

Manufacturer part number: 4487762

Brand: MAHR

Price: 2,960.00

Delivery time: 9 Days


Technical Data:

Package contains: instruction manual; digital Indicator 1086 R; setting rings; key for replacing measuring heads (from 30 mm); case

Resolution mm/inch: 0.0005 / .00002"

Height of digits: 11 mm

Indicating instrument: MarCator 1086 R

Measuring range: 20 - 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4487762

Part Number
4487762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Package contains Resolution mm/inch Height of digits
(mm)
Indicating instrument Measuring range Error limit_µm
(µm)

2,960.00 €

1 9 Days instruction manual; digital Indicator 1086 R; setting rings; key for replacing measuring heads (from 30 mm); case0.0005 / .00002"11MarCator 1086 R20 - 504

Loading...

  1. 1

Basic information

Standard Factory standard

Tech Support