Digital self-centering inside micrometer sets Micromar 40 EWR (4191160)

Digital self-centering inside micrometer sets Micromar 40 EWR 4191160

Product Details:

Manufacturer part number: 4191160

Brand: MAHR

Price: 2,125.00

Delivery time: 9 Days


Technical Data:

Measuring range: 6 - 12

Error limit_µm: 4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4191160

Part Number
4191160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Error limit_µm
(µm)

2,125.00 €

1 9 Days 6 - 124

Loading...

  1. 1

Basic information

Data interface Digimatic; Opto RS-232C; USB Energy supply Battery life approx. 2 years IP protection category IP 52
Package contains basic units 44 EWg; measuring heads 44 Ak; setting rings; battery; instruction manual; case Resolution mm/inch 0.001 / .00005" Height of digits(mm) 8.5
Standard DIN 863-4

Tech Support