Self-centering inside micrometer Micromar 44 A (4190015)

Self-centering inside micrometer Micromar 44 A 4190015

Product Details:

Manufacturer part number: 4190015

Brand: MAHR

Price: 1,170.00

Delivery time: 31 Days


Technical Data:

Readings_mm: 0.005 mm

Measuring range: 125 - 150

Error limit_µm: 6 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4190015

Part Number
4190015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Readings_mm
(mm)
Measuring range Error limit_µm
(µm)

1,170.00 €

1 31 Days 0.005125 - 1506

Loading...

  1. 1

Basic information

Package contains instruction manual; allen key; key for replacing measuring heads (from 30 mm); case Standard DIN 863-4 Spindle thread pitch_mm(mm) 0.5

This page is Self-centering inside micrometer Micromar 44 A, part number 4190015.
You can find the detail information about specifications and dimensions on part number 4190015.

Variation of this product

Part Number
4190013KAL
4190014
4190014KAL
4190015KAL
4190016
4190016KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Readings_mm
(mm)
Measuring range Error limit_µm
(µm)

726.00 €

1 7 Days 0.00585 - 1005

984.00 €

1 31 Days 0.005100 - 1256

1,014.24 €

1 7 Days 0.005100 - 1256

1,200.24 €

1 7 Days 0.005125 - 1506

1,275.00 €

1 31 Days 0.005150 - 1757

1,312.74 €

1 7 Days 0.005150 - 1757

Tech Support