Digital Micrometer Micromar 40 EWRi-V (4157147)

Digital Micrometer Micromar 40 EWRi-V 4157147

Product Details:

Manufacturer part number: 4157147

Brand: MAHR

Price: 1,010.00

Delivery time: 7 Days


Technical Data:

Energy supply: Battery life approx. 2 years

Measuring range: 50 - 75

Incl. accessories: -

Error limit_µm: 5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4157147

Part Number
4157147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Energy supply Measuring range Incl. accessories Error limit_µm
(µm)

1,010.00 €

1 7 Days Battery life approx. 2 years50 - 75-5

Loading...

  1. 1

Basic information

Data interface Integrated wireless Spindle diameter_mm(mm) 6.5 IP protection category IP 65
Package contains instruction manual; battery; case Resolution mm/inch 0.001 / .00005" Height of digits(mm) 10
Part feature Distance; Outside diameter; Thread Standard DIN 863-3 Spindle thread pitch_mm(mm) 5

Tech Support