Digital Micrometer Micromar 40 EWRi-R (4157131)

Digital Micrometer Micromar 40 EWRi-R 4157131

Product Details:

Manufacturer part number: 4157131

Brand: MAHR

Price: 666.00

Delivery time: 7 Days


Technical Data:

Measuring range: 25 - 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4157131

Part Number
4157131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range

666.00 €

1 7 Days 25 - 50

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 2 years Spindle diameter_mm(mm) 6.5
IP protection category IP 65 Package contains instruction manual; battery; setting standard (measuring range of 25-50 mm); case Resolution mm/inch 0.001 / .00005"
Height of digits(mm) 10 Standard DIN 863-3 Spindle thread pitch_mm(mm) 0.5
Error limit_µm(µm) 4

Tech Support