Manufacturer part number: 4157032
Brand: MAHR
Price: 720.00 €
Delivery time: 7 Days
Measuring range: 0 - 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4157032
Data interface | MarConnect (bidirectional); USB; Digimatic | Energy supply | Battery life approx. 2 years | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Package contains | instruction manual; battery; setting standard (measuring range of 25-50 mm); case | Resolution mm/inch | 0.001 / .00005" |
Height of digits(mm) | 10 | Standard | DIN 863-3 | Spindle thread pitch_mm(mm) | 0.5 |
Error limit_µm(µm) | 4 |