Digital Micrometer Micromar 40 EWR (4157004)

Digital Micrometer Micromar 40 EWR 4157004

Product Details:

Manufacturer part number: 4157004

Brand: MAHR

Price: 702.00

Delivery time: 7 Days


Technical Data:

Data interface: MarConnect (bidirectional); USB; Digimatic

Flatness in µm: 0.6 µm

Package contains: instruction manual; battery; setting standard (measuring range of 25-50 mm); case

Parallel error in µm: 3 µm

Measuring range: 100 - 125


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4157004

Part Number
4157004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data interface Flatness in µm
(µm)
Package contains Parallel error in µm
(µm)
Measuring range Standard Error limit_µm
(µm)

702.00 €

1 7 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case3100 - 125DIN 863-16

Loading...

  1. 1

Basic information

Energy supply Battery life approx. 2 years Spindle diameter_mm(mm) 6.5 IP protection category IP 65
Resolution mm/inch 0.001 / .00005" Height of digits(mm) 10 Part feature Outside diameter; Distance
Spindle thread pitch_mm(mm) 0.5

This page is Digital Micrometer Micromar 40 EWR, part number 4157004.
You can find the detail information about specifications and dimensions on part number 4157004.

Variation of this product

Part Number
4157001
4157001DKS
4157001KAL
4157004DKS
4157004KAL
4157005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Data interface Flatness in µm
(µm)
Package contains Parallel error in µm
(µm)
Measuring range Standard Error limit_µm
(µm)

370.00 €

1 9 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case225 - 50Factory standard2

410.24 €

1 42 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case225 - 50Factory standard2

397.50 €

1 7 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case225 - 50Factory standard2

749.24 €

1 42 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case3100 - 125DIN 863-16

734.50 €

1 7 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case3100 - 125DIN 863-16

729.00 €

1 9 Days MarConnect (bidirectional); USB; Digimatic0.6instruction manual; battery; setting standard (measuring range of 25-50 mm); case3125 - 150DIN 863-16

Tech Support