Micrometer Micromar 40 SA (4134050)

Micrometer Micromar 40 SA 4134050

Product Details:

Manufacturer part number: 4134050

Brand: MAHR

Price: 386.00

Delivery time: 31 Days


Technical Data:

Package contains: instruction manual; setting values 25 mm / 75 mm; case

Measuring range: 0 - 100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4134050

Part Number
4134050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Package contains Measuring range

386.00 €

1 31 Days instruction manual; setting values 25 mm / 75 mm; case0 - 100

Loading...

  1. 1

Basic information

Spindle diameter_mm(mm) 6.5 Readings_mm(mm) 0.01 Part feature Distance; Outside diameter
Standard DIN 863-1 Spindle thread pitch_mm(mm) 0.5

Tech Support