Inside Micrometer Set Micromar 40 Cms (4168023)

Inside Micrometer Set Micromar 40 Cms 4168023

Product Details:

Manufacturer part number: 4168023

Brand: MAHR

Price: 1,010.00

Delivery time: 34 Days


Technical Data:

Extensions 44 Cv: 25 / 50 mm 100 / 200 mm 400 mm

Measuring range: 100 - 900


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4168023

Part Number
4168023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Extensions 44 Cv Measuring range

1,010.00 €

1 34 Days 25 / 50 mm 100 / 200 mm 400 mm100 - 900

Loading...

  1. 1

Basic information

Readings_mm(mm) 0.01 Standard DIN 863-4 Spindle thread pitch_mm(mm) 0.5

Tech Support