UKV-C Swivel element, compact, type C spring drive (5113974)

UKV-C Swivel element, compact, type C spring drive 5113974

Product Details:

Manufacturer part number: 5113974

Brand: MAHR

Price: 325.71

Delivery time: 7 Days


Technical Data:

Reference-No.: 048922C125

Angle a: 0 °

Length (mm): 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113974

Part Number
5113974
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

325.71 €

1 7 Days 048922C1250125

Loading...

  1. 1

This page is UKV-C Swivel element, compact, type C spring drive, part number 5113974.
You can find the detail information about specifications and dimensions on part number 5113974.

Variation of this product

Part Number
5113971
5113977
5113980
5113983
5113986
5113989
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

325.71 €

1 7 Days 048922C1000100

364.57 €

1 7 Days 048922C1500150

302.86 €

1 7 Days 048922C015015

368.00 €

1 7 Days 048922C2000200

302.86 €

1 7 Days 048922C025025

316.57 €

1 7 Days 048922C050050

Tech Support