UKR-F Swivel element, compact, type F reverse spring (5114220)

UKR-F Swivel element, compact, type F reverse spring 5114220

Product Details:

Manufacturer part number: 5114220

Brand: MAHR

Price: 362.29

Delivery time: 7 Days


Technical Data:

Reference-No.: 048822F100

Dimension L: 100 mm

Angle a: 0 °

Length (mm): 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114220

Part Number
5114220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Dimension L
(mm)
Angle a
(°)
Length (mm)
(mm)

362.29 €

1 7 Days 048822F1001000100

Loading...

  1. 1

Tech Support