Digital indicator MarCator R-HR (4337697)

Digital indicator MarCator R-HR 4337697

Product Details:

Manufacturer part number: 4337697

Brand: MAHR

Price: 660.00

Delivery time: 7 Days


Technical Data:

Data interface: Digimatic; Opto RS-232C; USB

Measuring span inch: .5"

Measuring force (text): 0.65 - 0.9

Measuring span in mm: 12.5 mm

Height of digits: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4337697

Part Number
4337697
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data interface Measuring span inch Measuring force (text) Measuring span in mm
(mm)
Height of digits
(mm)
Error limit (mm)
(mm)

660.00 €

1 7 Days Digimatic; Opto RS-232C; USB.5"0.65 - 0.912.5110.0018

Loading...

  1. 1

Basic information

Energy supply Battery life approx. 3 years IP protection category IP 42 Package contains instruction manual; battery
Standard Factory standard Resolution (text) 0.0001 / 0.00001

Tech Support