UKV-F Swivel element, compact, type F spring drive (5113984)

UKV-F Swivel element, compact, type F spring drive 5113984

Product Details:

Manufacturer part number: 5113984

Brand: MAHR

Price: 402.29

Delivery time: 7 Days


Technical Data:

Reference-No.: 048922F200

Angle a: 0 °

Length (mm): 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113984

Part Number
5113984
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

402.29 €

1 7 Days 048922F2000200

Loading...

  1. 1

This page is UKV-F Swivel element, compact, type F spring drive, part number 5113984.
You can find the detail information about specifications and dimensions on part number 5113984.

Variation of this product

Part Number
5113975
5113978
5113981
5113987
5113990
5113993
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

362.29 €

1 7 Days 048922F1250125

397.71 €

1 7 Days 048922F1500150

340.57 €

1 7 Days 048922F015015

340.57 €

1 7 Days 048922F025025

354.29 €

1 7 Days 048922F050050

354.29 €

1 7 Days 048922F075-75

Tech Support