Dial indicator MarCator 810 AX (4331000)

Dial indicator MarCator 810 AX 4331000

Product Details:

Manufacturer part number: 4331000

Brand: MAHR

Price: 88.00

Delivery time: 31 Days


Technical Data:

Readings_mm: 0.1 mm

Error limit 1 revolution µm: 50 µm

Standard: Factory standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4331000

Part Number
4331000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Readings_mm
(mm)
Error limit 1 revolution µm
(µm)
Standard

88.00 €

1 31 Days 0.150Factory standard

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 15 Hysteresis error of the measured value µm(µm) 15 Dial color White
Type of dial face 0 - 10 Package contains case Measuring span in mm(mm) 10
Repeatability µm(µm) 15 Error limit 1/2 revolution µm(µm) 30 Overtravel mm(mm) 0.5
Error limit measuring range µm(µm) 50

Tech Support