Dial indicator MarCator 810 A (4311050)

Dial indicator MarCator 810 A 4311050

Product Details:

Manufacturer part number: 4311050

Brand: MAHR

Price: 53.00

Delivery time: 31 Days


Technical Data:

Dial color: White

Package contains: case

Standard: DIN 878


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4311050

Part Number
4311050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dial color Package contains Standard

53.00 €

1 31 Days WhitecaseDIN 878

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 5 Hysteresis error of the measured value µm(µm) 3 Readings_mm(mm) 0.01
Type of dial face 0 - 100 Measuring span in mm(mm) 10 Error limit 1 revolution µm(µm) 10
Repeatability µm(µm) 3 Error limit 1/2 revolution µm(µm) 9 Overtravel mm(mm) 0.1
Error limit measuring range µm(µm) 15

Tech Support