UKR-C Swivel element, compact, type C reverse spring (5114234)

UKR-C Swivel element, compact, type C reverse spring 5114234

Product Details:

Manufacturer part number: 5114234

Brand: MAHR

Price: 302.86

Delivery time: 7 Days


Technical Data:

Reference-No.: 048822C025

Dimension L: 25 mm

Angle a: 0 °

Length (mm): 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114234

Part Number
5114234
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Dimension L
(mm)
Angle a
(°)
Length (mm)
(mm)

302.86 €

1 7 Days 048822C02525025

Loading...

  1. 1

Tech Support