Large dial indicator MarCator 810 AG (4322000KAL)

Large dial indicator MarCator 810 AG 4322000KAL

Product Details:

Manufacturer part number: 4322000KAL

Brand: MAHR

Price: 180.50

Delivery time: 7 Days


Technical Data:

Dial color: -

Standard: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4322000KAL

Part Number
4322000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dial color Standard

180.50 €

1 7 Days --

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 5 Hysteresis error of the measured value µm(µm) 5 Readings_mm(mm) 0.01
Type of dial face 0 - 100 Measuring span in mm(mm) 10 Error limit 1 revolution µm(µm) 15
Repeatability µm(µm) 3 Error limit 1/2 revolution µm(µm) 10 Overtravel mm(mm) 0.1
Error limit measuring range µm(µm) 17

Tech Support