Safety dial indicator MarCator 810 SB (4317000KAL)

Safety dial indicator MarCator 810 SB 4317000KAL

Product Details:

Manufacturer part number: 4317000KAL

Brand: MAHR

Price: 111.00

Delivery time: 7 Days


Technical Data:

Dial color: -

Type of dial face: 40 - 0 - 40

Package contains: -

Measuring span in mm: 0.8 mm

Standard: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4317000KAL

Part Number
4317000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dial color Type of dial face Package contains Measuring span in mm
(mm)
Standard Overtravel mm
(mm)

111.00 €

1 7 Days -40 - 0 - 40-0.8-9

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 5 Hysteresis error of the measured value µm(µm) 3 Readings_mm(mm) 0.01
Protective measuring spindle cap true Shockproof movement true Repeatability µm(µm) 3
Error limit 1/2 revolution µm(µm) 6 Error limit measuring range µm(µm) 7

Tech Support