844 Tr Interchangeable Anvils 844 Tr, V-anvil (4501000)

844 Tr Interchangeable Anvils 844 Tr, V-anvil 4501000

Product Details:

Manufacturer part number: 4501000

Brand: MAHR

Price: 158.29

Delivery time: 7 Days


Technical Data:

Thread standard: -

Type of thread: metric 60°

Thread feature: Pitch diameter, inside thread

Thread pitch in mm (proxy): true

Thread pitch in TPI: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4501000

Part Number
4501000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread standard Type of thread Thread feature Thread pitch in mm (proxy) Thread pitch in TPI Thread pitch in mm Thread pitch in TPI (proxy)

158.29 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-0,5-0,7false

Loading...

  1. 1

Basic information

Type of measuring insert V-anvil Mounting hole 3,5 Length (mm)(mm) 6

This page is 844 Tr Interchangeable Anvils 844 Tr, V-anvil, part number 4501000.
You can find the detail information about specifications and dimensions on part number 4501000.

Variation of this product

Part Number
4501000KAL
4501001
4501001KAL
4501002
4501002KAL
4501003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread standard Type of thread Thread feature Thread pitch in mm (proxy) Thread pitch in TPI Thread pitch in mm Thread pitch in TPI (proxy)

183.66 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-0,5-0,7false

162.86 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-0,7-1false

188.23 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-0,7-1false

124.00 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-1,25-2false

149.37 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-1,25-2false

124.00 €

1 7 Days -metric 60°Pitch diameter, inside threadtrue-2-3,5false

Tech Support