844 Tg anvil (4174305)

844 Tg anvil 4174305

Product Details:

Manufacturer part number: 4174305

Brand: MAHR

Price: 168.57

Delivery time: 7 Days


Technical Data:

Thread standard: -

Type of thread: metric 60°

Type of measuring insert: V-Anvil

Thread feature: Pitch diameter, inside thread

Thread pitch in mm (proxy): true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4174305

Part Number
4174305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread standard Type of thread Type of measuring insert Thread feature Thread pitch in mm (proxy) Thread pitch in TPI Thread pitch in mm Thread pitch in TPI (proxy)

168.57 €

1 7 Days -metric 60°V-AnvilPitch diameter, inside threadtrue-5-7false

Loading...

  1. 1

Basic information

Mounting hole 3,5 Length (mm)(mm) 6

Tech Support