Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4337671 |
4337671KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Data interface | Measuring span inch | IP protection category | Measuring force (text) | Measuring span in mm (mm) | Height of digits (mm) | Error limit (mm) (mm) | Resolution (text) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
654.00 € | 1 | 9 Days | Opto RS-232C; Digimatic; USB | 1" | IP 42 | 0.65 - 1.15 | 25 | 8.5 | 0.004 | 0.0005 / 0.00002 | ||
674.50 € | 1 | 7 Days | Opto RS-232C; Digimatic; USB | 1" | IP 42 | 0.65 - 1.15 | 25 | 8.5 | 0.004 | 0.0005 / 0.00002 |
Loading...
Energy supply | Battery life approx. 3 years | Package contains | instruction manual; battery | Standard | Factory standard |
---|
Configure
Basic Attributes
Data interface
Measuring span inch
IP protection category
Measuring force (text)
Measuring span in mm(mm)
Height of digits(mm)
Error limit (mm)(mm)
Resolution (text)
Filter by standard shipping days
Optional Attributes