Mechanical dial comparator Millimess 1000 A (4338100DKS)

Mechanical dial comparator Millimess 1000 A 4338100DKS

Product Details:

Manufacturer part number: 4338100DKS

Brand: MAHR

Price: 746.50

Delivery time: 42 Days


Technical Data:

Error limit Ge (µm): - µm

Measuring force: - N

Scale_diameter_mm: - mm

Hysteresis error of the measured value µm: - µm

Dial color: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4338100DKS

Part Number
4338100DKS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Ge (µm)
(µm)
Measuring force
(N)
Scale_diameter_mm
(mm)
Hysteresis error of the measured value µm
(µm)
Dial color Type of dial face Error limit Gges (µm)
(µm)
Error limit Gt (µm)
(µm)
Repeatability µm
(µm)
Standard Overtravel mm
(mm)

746.50 €

1 42 Days -----------

Loading...

  1. 1

Basic information

Package contains cable release; case Shockproof movement true

Tech Support