Test indicator MarTest SL (4306200)

Test indicator MarTest SL 4306200

Product Details:

Manufacturer part number: 4306200

Brand: MAHR

Price: 171.00

Delivery time: 15 Days


Technical Data:

Deviation range fe in inches (text): -

Partial measuring range ft (µm): 5 µm

Scale_diameter_mm: 28 mm

Measuring range, test indicator, comparator, probe: ± 0.25

Hysteresis error of the measured value µm: 5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4306200

Part Number
4306200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Graduation value inch Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text)

171.00 €

1 15 Days -528± 0.255--0.01Yellow25-0-25-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a810-133--0.5-

Loading...

  1. 1

Basic information

Dimensions f in mm(mm) 126 Measuring force(N) 0.07 Dimensions c in mm(mm) 40.3
Standard Factory standard Dimensions d in mm(mm) 44.6 Dimensions b in mm(mm) 30
MarTest model With long stylus, for measurements at poorly accessible measuring points Housing design standard model Dimensions e in mm(mm) 102

Tech Support