Manufacturer part number: 4337662
Brand: MAHR
Price: 633.00 €
Delivery time: 31 Days
Measuring span inch: .5"
Measuring force (text): 0.65 - 0.9
Measuring span in mm: 12.5 mm
Height of digits: 8.5 mm
Error limit (mm): 0.004 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4337662
Part Number
|
---|
4337662 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measuring span inch | Measuring force (text) | Measuring span in mm (mm) | Height of digits (mm) | Error limit (mm) (mm) | Resolution (text) | |
---|---|---|---|---|---|---|---|---|---|---|
633.00 € | 1 | 31 Days | .5" | 0.65 - 0.9 | 12.5 | 8.5 | 0.004 | 0.0005 / 0.00002 |
Loading...
Data interface | Opto RS-232C; Digimatic; USB | Energy supply | Battery life approx. 3 years | IP protection category | IP 42 |
---|---|---|---|---|---|
Protective measuring spindle cap | true | Package contains | instruction manual; battery | Standard | Factory standard |