Manufacturer part number: 4311060KAL
Brand: MAHR
Price: 85.50 €
Delivery time: 7 Days
Dial color: -
Package contains: -
Standard: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4311060KAL
Error limit 1/10 revolution µm(µm) | 5 | Hysteresis error of the measured value µm(µm) | 3 | Readings_mm(mm) | 0.01 |
---|---|---|---|---|---|
Type of dial face | 100 - 0 | Measuring span in mm(mm) | 10 | Error limit 1 revolution µm(µm) | 10 |
Repeatability µm(µm) | 3 | Error limit 1/2 revolution µm(µm) | 9 | Overtravel mm(mm) | 0.8 |
Error limit measuring range µm(µm) | 15 |
This page is Dial indicator MarCator 810 AT, part number 4311060KAL.
You can find the detail information about specifications and dimensions on part number 4311060KAL.
Part Number |
---|
4311060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dial color | Package contains | Standard |
---|---|---|---|---|---|---|---|
72.50 € | 1 | 31 Days | White | case | DIN 878 |