Manufacturer part number: 4301200
Brand: MAHR
Price: 128.00 €
Delivery time: 15 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4301200
Partial measuring range ft (µm)(µm) | 5 | Dimensions f in mm(mm) | 99 | Measuring force(N) | 0.1 |
---|---|---|---|---|---|
Scale_diameter_mm(mm) | 28 | Measuring range, test indicator, comparator, probe | ± 0.25 | Hysteresis error of the measured value µm(µm) | 3 |
Readings_mm(mm) | 0.01 | Dimensions c in mm(mm) | 13.6 | Dial color | Yellow |
Type of dial face | 25-0-25 | Package contains | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a6 (800 SA/SGA/SGB); mounting shaft 800a8 | Span of error fe (µm)(µm) | 5 |
Total span of error fges (µm)(µm) | 8 | Repeatability µm(µm) | 3 | Standard | Factory standard |
Dimensions d in mm(mm) | 17.8 | Range per rev. in mm(mm) | 0.5 | Dimensions b in mm(mm) | 30 |
MarTest model | Standard model | Housing design | standard model | Dimensions e in mm(mm) | 75 |
This page is Test indicator MarTest 800 SA, part number 4301200.
You can find the detail information about specifications and dimensions on part number 4301200.
Part Number |
---|
4301200DKS |
4301200KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
148.50 € | 1 | 42 Days | ||
143.80 € | 1 | 7 Days |