Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4337130 |
4337130KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Data interface | Measuring span inch | IP protection category | Protective measuring spindle cap | Package contains | Measuring force (text) | Measuring span in mm (mm) | Height of digits (mm) | Error limit (mm) (mm) | Resolution (text) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350.00 € | 1 | 31 Days | Digimatic; Opto RS-232C; USB | .5" | IP 42 | - | instruction manual; battery | 0.65 - 0.9 | 12.5 | 11 | 0.02 | 0.01 / 0.0005 | ||
370.50 € | 1 | 7 Days | Digimatic; Opto RS-232C; USB | .5" | IP 42 | - | instruction manual; battery | 0.65 - 0.9 | 12.5 | 11 | 0.02 | 0.01 / 0.0005 |
Loading...
Energy supply | Battery life approx. 3 years | Standard | Factory standard |
---|
Configure
Basic Attributes
Protective measuring spindle cap
Data interface
Measuring span inch
IP protection category
Package contains
Measuring force (text)
Measuring span in mm(mm)
Height of digits(mm)
Error limit (mm)(mm)
Resolution (text)
Filter by standard shipping days
Optional Attributes