UKV-A Swivel element, compact, type A spring drive (5113970)

UKV-A Swivel element, compact, type A spring drive 5113970

Product Details:

Manufacturer part number: 5113970

Brand: MAHR

Price: 320.00

Delivery time: 7 Days


Technical Data:

Reference-No.: 048922A100

Angle a: - °

Length (mm): 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113970

Part Number
5113970
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

320.00 €

1 7 Days 048922A100-100

Loading...

  1. 1

Tech Support