Test indicator MarTest SM (4308150KAL)

Test indicator MarTest SM 4308150KAL

Product Details:

Manufacturer part number: 4308150KAL

Brand: MAHR

Price: 153.80

Delivery time: 7 Days


Technical Data:

Deviation range fe in inches (text): -

Partial measuring range ft (µm): - µm

Dimensions f in mm: - mm

Measuring force: 0.15 N

Scale_diameter_mm: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4308150KAL

Part Number
4308150KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Dimensions f in mm
(mm)
Measuring force
(N)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dimensions c in mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Graduation value inch Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Dimensions b in mm
(mm)
Partial measuring span ft in inches (text) Dimensions e in mm
(mm)

153.80 €

1 7 Days ---0.1528± 0.12--0.002--100-0-100--3-41.5--17.8-0.2---

Loading...

  1. 1

Basic information

MarTest model For high-precision measurements Housing design standard model

Tech Support