Manufacturer part number: 4435151KAL
Brand: MAHR
Price: 1,278.00 €
Delivery time: 7 Days
Working range a in inches: 0 - 10"
Working range a: 0 - 250
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4435151KAL
Fine adjustment | true | Package contains | excludes indicator | Fine adjustment range mm(mm) | 0.4 |
---|
This page is MarStand 821 FG, part number 4435151KAL.
You can find the detail information about specifications and dimensions on part number 4435151KAL.
Part Number |
---|
4435161KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Working range a in inches | Working range a |
---|---|---|---|---|---|---|
1,508.00 € | 1 | 7 Days | 0 - 17" | 0 - 430 |