Digital indicator MarCator 1086 WRi (4337142KAL)

Digital indicator MarCator 1086 WRi 4337142KAL

Product Details:

Manufacturer part number: 4337142KAL

Brand: MAHR

Price: 593.50

Delivery time: 7 Days


Technical Data:

Measuring span inch: .5"

IP protection category: -

Protective measuring spindle cap: true

Measuring force (text): 0.65 - 1.4

Measuring span in mm: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4337142KAL

Part Number
4337142KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring span inch IP protection category Protective measuring spindle cap Measuring force (text) Measuring span in mm
(mm)
Height of digits
(mm)
Error limit (mm)
(mm)

593.50 €

1 7 Days .5"-true0.65 - 1.412.5110.004

Loading...

  1. 1

Basic information

Data interface Digimatic; Opto RS-232C; USB; Integrated wireless Package contains instruction manual; battery Standard Factory standard
Resolution (text) 0.0005 / 0.00002

Tech Support