Test indicator MarTest 800 SRM (4308250DKS)

Test indicator MarTest 800 SRM 4308250DKS

Product Details:

Manufacturer part number: 4308250DKS

Brand: MAHR

Price: 238.00

Delivery time: 42 Days


Technical Data:

Deviation range fe in inches (text): -

Partial measuring range ft (µm): - µm

Dimensions a in mm: - mm

Dimensions f in mm: - mm

Measuring force: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4308250DKS

Part Number
4308250DKS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Dimensions a in mm
(mm)
Dimensions f in mm
(mm)
Measuring force
(N)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dimensions c in mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Graduation value inch Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text) Dimensions e in mm
(mm)

238.00 €

1 42 Days ------±---0.002----------------

Loading...

  1. 1

Basic information

MarTest model For high-precision measurements Housing design standard model

This page is Test indicator MarTest 800 SRM, part number 4308250DKS.
You can find the detail information about specifications and dimensions on part number 4308250DKS.

Variation of this product

Part Number
4308250
4308250KAL
4308980
4308980DKS
4308980KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Dimensions a in mm
(mm)
Dimensions f in mm
(mm)
Measuring force
(N)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dimensions c in mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Graduation value inch Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text) Dimensions e in mm
(mm)

217.50 €

1 15 Days -240.5990.1538± 0.23--0.00213.6Yellow100-0-100-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a83-51.5Factory standard-17.8-0.2-75

233.30 €

1 7 Days ----0.1538± 0.23--0.002--100-0-100--3-51.5--17.8-0.2--

217.50 €

1 7 Days .00012"-40.5990.15---.008".0002"-13.6Green4-0-4.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--Factory standard.0001''17.8± .008"-.00008"75

238.00 €

1 42 Days .00012"-40.5990.15---.008".0002"-13.6Green4-0-4.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--Factory standard.0001''17.8± .008"-.00008"75

233.30 €

1 7 Days .00012"040.5990.15---.008".0002"-13.6Green4-0-4.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--Factory standard.0001''17.8± .008"-.00008"75

Tech Support