Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4302960
Part Number
|
---|
4302960 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Deviation range fe in inches (text) | Partial measuring range ft (µm) (µm) | Dimensions a in mm (mm) | Measuring force (N) | Range per rev. in inches (text) | Total deviation range fges in inches (text) | Dial color | Type of dial face | Repeatability fw in inches (text) | Package contains | Measuring value hysteresis fu in inches (text) | Standard | Graduation value inch | Measuring range, test indicator, comparator, probe inches | Partial measuring span ft in inches (text) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.50 € | 1 | 7 Days | .00012" | - | 40.5 | 0.25 | .008" | .00016" | Green | 4-0-4 | .0001" | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 | .00008" | Factory standard | .0001'' | ± .004" | .00008" |
Loading...
MarTest model | Vertical model | Housing design | vertical model |
---|
This page is Test indicator MarTest VGM, part number 4302960.
You can find the detail information about specifications and dimensions on part number 4302960.
Configure
Basic Attributes
Partial measuring range ft (µm)(µm)
Deviation range fe in inches (text)
Dimensions a in mm(mm)
Measuring force(N)
Range per rev. in inches (text)
Total deviation range fges in inches (text)
Dial color
Type of dial face
Repeatability fw in inches (text)
Package contains
Measuring value hysteresis fu in inches (text)
Standard
Graduation value inch
Measuring range, test indicator, comparator, probe inches
Partial measuring span ft in inches (text)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4302960DKS |
4302960KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Deviation range fe in inches (text) | Partial measuring range ft (µm) (µm) | Dimensions a in mm (mm) | Measuring force (N) | Range per rev. in inches (text) | Total deviation range fges in inches (text) | Dial color | Type of dial face | Repeatability fw in inches (text) | Package contains | Measuring value hysteresis fu in inches (text) | Standard | Graduation value inch | Measuring range, test indicator, comparator, probe inches | Partial measuring span ft in inches (text) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.00 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
205.30 € | 1 | 7 Days | .00012" | 0 | - | 0.25 | .008" | .00016" | - | 4-0-4 | .0001" | - | .00008" | - | - | ± .004" | .00008" |