Manufacturer part number: 4301300
Brand: MAHR
Price: 202.50 €
Delivery time: 15 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4301300
Partial measuring range ft (µm)(µm) | 5 | Dimensions a in mm(mm) | 40.5 | Dimensions f in mm(mm) | 117 |
---|---|---|---|---|---|
Measuring force(N) | 0.07 | Scale_diameter_mm(mm) | 38 | Measuring range, test indicator, comparator, probe | ± 0.5 |
Hysteresis error of the measured value µm(µm) | 4 | Readings_mm(mm) | 0.01 | Dimensions c in mm(mm) | 31.4 |
Dial color | Yellow | Type of dial face | 50-0-50 | Package contains | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a6 (800 SA/SGA/SGB); mounting shaft 800a8 |
Span of error fe (µm)(µm) | 10 | Total span of error fges (µm)(µm) | 13 | Repeatability µm(µm) | 3 |
Standard | Factory standard | Dimensions d in mm(mm) | 35.7 | Range per rev. in mm(mm) | 1 |
MarTest model | With long stylus, for measurements at poorly accessible measuring points | Housing design | standard model | Dimensions e in mm(mm) | 93 |
This page is Test indicator MarTest 800 SGB, part number 4301300.
You can find the detail information about specifications and dimensions on part number 4301300.
Part Number |
---|
4301300DKS |
4301300KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
223.00 € | 1 | 42 Days | ||
218.30 € | 1 | 7 Days |