Mechanical dial comparator Millimess 1010 ZT (4332905)

Mechanical dial comparator Millimess 1010 ZT 4332905

Product Details:

Manufacturer part number: 4332905

Brand: MAHR

Price: 209.50

Delivery time: 7 Days


Technical Data:

Error limit Gges in inches (text): .0004"

Measuring force: 1 N

Dial color: White

IP protection category: IP 54

Error limit Gt in inches (text): .00025"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4332905

Part Number
4332905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Gges in inches (text) Measuring force
(N)
Dial color IP protection category Error limit Gt in inches (text) Type of dial face Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Standard Measuring range, test indicator, comparator, probe inches Error limit Ge in inches (text) Overtravel mm
(mm)

209.50 €

1 7 Days .0004"1WhiteIP 54.00025".01"-0-.01".0001".0001"Factory standard± .0100".00035"2.5

Loading...

  1. 1

Basic information

Scale_diameter_mm(mm) 50 Package contains case; adapter bush 940, 8 mm to 3/8" Shockproof movement true

This page is Mechanical dial comparator Millimess 1010 ZT, part number 4332905.
You can find the detail information about specifications and dimensions on part number 4332905.

Variation of this product

Part Number
4332905DKS
4332905KAL
4333905
4333905DKS
4333905KAL
4334905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Error limit Gges in inches (text) Measuring force
(N)
Dial color IP protection category Error limit Gt in inches (text) Type of dial face Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Standard Measuring range, test indicator, comparator, probe inches Error limit Ge in inches (text) Overtravel mm
(mm)

230.00 €

1 42 Days ------------

225.30 €

1 7 Days .0004"1--.00025".01"-0-.01".0001".0001"-± .0100".00035"2.5

267.00 €

1 7 Days .00012"1WhiteIP 54.00005".005"-0-.005".00003".00003"Factory standard± .0050".0001"-

287.50 €

1 42 Days .00012"1--.00005".005"-0-.005".00003".00003"-± .0050".0001"-

282.80 €

1 7 Days .00012"1--.00005".005"-0-.005".00003".00003"-± .0050".0001"-

267.00 €

1 7 Days .00006"1WhiteIP 54.000035".002"-0-.002".000025".000025"Factory standard± .0020".00005"-

Tech Support