Manufacturer part number: 4304300
Brand: MAHR
Price: 730.29 €
Delivery time: 31 Days
Repeatability at zero point, unidirectional: ± 0,005 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4304300
IP protection category | IP 65 | Package contains | battery; instruction manual; stylus 802 EWt | Working areas, X-, Y-, Z-axis | -2 to 4 mm |
---|---|---|---|---|---|
Standard | Factory standard |
This page is Digital 3D touch probe MarTest 802 EW, part number 4304300.
You can find the detail information about specifications and dimensions on part number 4304300.
Part Number |
---|
4304300KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Repeatability at zero point, unidirectional |
---|---|---|---|---|---|
841.14 € | 1 | 7 Days | ± 0.005 mm |