UK-C Swivel element, compact, type C (5113724)

UK-C Swivel element, compact, type C 5113724

Product Details:

Manufacturer part number: 5113724

Brand: MAHR

Price: 256.00

Delivery time: 7 Days


Technical Data:

Reference-No.: 048622C100

Angle a: 0 °

Length (mm): 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113724

Part Number
5113724
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

256.00 €

1 7 Days 048622C1000100

Loading...

  1. 1

This page is UK-C Swivel element, compact, type C, part number 5113724.
You can find the detail information about specifications and dimensions on part number 5113724.

Variation of this product

Part Number
5113727
5113736
5113739
5113745
5113748
5113751
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

256.00 €

1 7 Days 048622C1250125

301.71 €

1 7 Days 048622C2000200

225.14 €

1 7 Days 048622C025025

225.14 €

1 7 Days 048622C075075

364.57 €

1 7 Days 048609C10030100

373.71 €

1 7 Days 048609C12530125

Tech Support