Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4307950 |
4307950DKS |
4307950KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Deviation range fe in inches (text) | Partial measuring range ft (µm) (µm) | Scale_diameter_mm (mm) | Measuring range, test indicator, comparator, probe | Hysteresis error of the measured value µm (µm) | Range per rev. in inches (text) | Total deviation range fges in inches (text) | Readings_mm (mm) | Dial color | Type of dial face | Repeatability fw in inches (text) | Package contains | Span of error fe (µm) (µm) | Measuring value hysteresis fu in inches (text) | Total span of error fges (µm) (µm) | Repeatability µm (µm) | Standard | Graduation value inch | Measuring range, test indicator, comparator, probe inches | Range per rev. in mm (mm) | Partial measuring span ft in inches (text) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.50 € | 1 | 7 Days | .0004" | - | - | - | - | .03" | .0005" | - | Green | 15-0-15 | .0001" | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 | - | .00012" | - | - | Factory standard | .0005" | ± .015" | - | .0002" | ||
144.00 € | 1 | Quote | .0004" | - | - | - | - | .03" | .0005" | - | Green | 15-0-15 | .0001" | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 | - | .00012" | - | - | Factory standard | .0005" | ± .015" | - | .0002" | ||
139.30 € | 1 | 7 Days | .0004" | 0 | - | - | - | .03" | .0005" | - | Green | 15-0-15 | .0001" | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 | - | .00012" | - | - | Factory standard | .0005" | ± .015" | - | .0002" |
Loading...
Dimensions a in mm(mm) | 40.5 | Dimensions f in mm(mm) | 99 | Measuring force(N) | 0.15 |
---|---|---|---|---|---|
Dimensions c in mm(mm) | 13.6 | Dimensions d in mm(mm) | 17.8 | MarTest model | Standard model |
Housing design | standard model | Dimensions e in mm(mm) | 75 |
Configure
Basic Attributes
Partial measuring range ft (µm)(µm)
Scale_diameter_mm(mm)
Measuring range, test indicator, comparator, probe
Hysteresis error of the measured value µm(µm)
Readings_mm(mm)
Span of error fe (µm)(µm)
Total span of error fges (µm)(µm)
Repeatability µm(µm)
Range per rev. in mm(mm)
Deviation range fe in inches (text)
Range per rev. in inches (text)
Total deviation range fges in inches (text)
Dial color
Type of dial face
Repeatability fw in inches (text)
Package contains
Measuring value hysteresis fu in inches (text)
Standard
Graduation value inch
Measuring range, test indicator, comparator, probe inches
Partial measuring span ft in inches (text)
Filter by standard shipping days
Optional Attributes