UL-A Swivel element, long, type A (5113612)

UL-A Swivel element, long, type A 5113612

Product Details:

Manufacturer part number: 5113612

Brand: MAHR

Price: 285.14

Delivery time: 7 Days


Technical Data:

Reference-No.: 048621A200

Angle a: 0 °

Length (mm): 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113612

Part Number
5113612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

285.14 €

1 7 Days 048621A2000200

Loading...

  1. 1

This page is UL-A Swivel element, long, type A, part number 5113612.
You can find the detail information about specifications and dimensions on part number 5113612.

Variation of this product

Part Number
5113600
5113603
5113606
5113618
5113624
5113627
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

246.29 €

1 7 Days 048621A1000100

246.29 €

1 7 Days 048621A1250125

285.14 €

1 7 Days 048621A1500150

242.29 €

1 7 Days 048621A050050

368.00 €

1 7 Days 048604A10030100

373.71 €

1 7 Days 048604A12530125

Tech Support