844 Tk Ball Anvils, Hard metal (4500351KAL)

844 Tk Ball Anvils, Hard metal 4500351KAL

Product Details:

Manufacturer part number: 4500351KAL

Brand: MAHR

Price: 197.03

Delivery time: 7 Days


Technical Data:

Dimension H: 3.8 mm

Dimensions d in mm: 1.25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4500351KAL

Part Number
4500351KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension H
(mm)
Dimensions d in mm
(mm)

197.03 €

1 7 Days 3.81.25

Loading...

  1. 1

Tech Support