Mechanical dial comparator Millimess 1000 B (4339100KAL)

Mechanical dial comparator Millimess 1000 B 4339100KAL

Product Details:

Manufacturer part number: 4339100KAL

Brand: MAHR

Price: 741.80

Delivery time: 7 Days


Technical Data:

Dial color: -

Standard: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4339100KAL

Part Number
4339100KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dial color Standard

741.80 €

1 7 Days --

Loading...

  1. 1

Basic information

Error limit Ge (µm)(µm) 1.5 Measuring force(N) 3.5 Scale_diameter_mm(mm) 110
Hysteresis error of the measured value µm(µm) 1 Type of dial face 50-0-50 Package contains cable release; case
Error limit Gges (µm)(µm) 2 Shockproof movement true Error limit Gt (µm)(µm) 0.7
Repeatability µm(µm) 0.5 Overtravel mm(mm) 4

Tech Support