844 Tr Interchangeable Anvils 844 Tr, Blade (4501208)

844 Tr Interchangeable Anvils 844 Tr, Blade 4501208

Product Details:

Manufacturer part number: 4501208

Brand: MAHR

Price: 217.14

Delivery time: 7 Days


Technical Data:

Thread standard: -

Type of thread: Whitworth 55 °

Thread feature: Pitch diameter, outside thread

Thread pitch in mm (proxy): false

Thread pitch in TPI: 32-24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4501208

Part Number
4501208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread standard Type of thread Thread feature Thread pitch in mm (proxy) Thread pitch in TPI Thread pitch in mm Thread pitch in TPI (proxy)

217.14 €

1 7 Days -Whitworth 55 °Pitch diameter, outside threadfalse32-24-true

Loading...

  1. 1

Basic information

Type of measuring insert Blade Mounting hole 3,5 Length (mm)(mm) 6

Tech Support