Test indicator MarTest S (4305200DKS)

Test indicator MarTest S 4305200DKS

Product Details:

Manufacturer part number: 4305200DKS

Brand: MAHR

Price: 126.50

Delivery time: 42 Days


Technical Data:

Deviation range fe in inches (text): -

Partial measuring range ft (µm): 5 µm

Scale_diameter_mm: 28 mm

Measuring range, test indicator, comparator, probe: ± 0.4

Hysteresis error of the measured value µm: 3 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4305200DKS

Part Number
4305200DKS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Graduation value inch Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text)

126.50 €

1 42 Days -528± 0.43--0.01Yellow40-0-40-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a810-133DIN 2270--0.8-

Loading...

  1. 1

Basic information

Dimensions f in mm(mm) 99 Measuring force(N) 0.15 Dimensions c in mm(mm) 13.6
Dimensions d in mm(mm) 17.8 Dimensions b in mm(mm) 30 MarTest model Standard model
Housing design standard model Dimensions e in mm(mm) 75

Tech Support